1.2.5.2.18 TCPIP_MAC_HEAP_HANDLE Type

C

typedef const void* TCPIP_MAC_HEAP_HANDLE;

Description

Handle to a heap.

This is the handle that's required for accessing memory allocation functions.

Remarks

None.