1.2.5.2.52 TCPIP_MAC_STATISTICS_REG_ENTRY Structure
C
typedef struct {
char registerName[36];
uint32_t registerValue;
} TCPIP_MAC_STATISTICS_REG_ENTRY;
Description
MAC Hardware Statistics Register Entry.
This structure defines an interface for gathering the MAC hardware statistics registers data.
Members
Members | Description |
---|---|
registerName[36] | Name of the hardware register. |
registerValue | Value of the hardware register. |
Remarks
None.