1.2.5.2.20 TCPIP_MAC_HEAP_FreeFDbg Type
C
typedef size_t (* TCPIP_MAC_HEAP_FreeFDbg)(TCPIP_MAC_HEAP_HANDLE heapH, const void* pBuff, int moduleId, int lineNo);
Description
This is type TCPIP_MAC_HEAP_FreeFDbg.
typedef size_t (* TCPIP_MAC_HEAP_FreeFDbg)(TCPIP_MAC_HEAP_HANDLE heapH, const void* pBuff, int moduleId, int lineNo);
This is type TCPIP_MAC_HEAP_FreeFDbg.