1.2.5.2.21 TCPIP_MAC_INIT Structure
C
typedef struct {
SYS_MODULE_INIT moduleInit;
const TCPIP_MAC_MODULE_CTRL* const macControl;
const void* const moduleData;
} TCPIP_MAC_INIT;
Description
MAC Device Driver Initialization Data.
This data structure contains all the data necessary to initialize the MAC device.
Members
Members | Description |
---|---|
moduleInit | System module initialization. |
macControl | Stack prepared data. |
moduleData | Driver specific initialization data. |
Remarks
A pointer to a structure of this format containing the desired initialization data must be passed into the TCPIP_MAC_Initialize() routine.