1.2.5.2.3 TCPIP_MAC_ACTION Enumeration
C
typedef enum {
TCPIP_MAC_ACTION_INIT,
TCPIP_MAC_ACTION_REINIT,
TCPIP_MAC_ACTION_DEINIT,
TCPIP_MAC_ACTION_IF_UP,
TCPIP_MAC_ACTION_IF_DOWN
} TCPIP_MAC_ACTION;
Description
TCP/IP MAC Action.
This enumeration defines network interface action for initialization and deinitialization.
Members
Members | Description |
---|---|
TCPIP_MAC_ACTION_INIT | Stack is initiailized. |
TCPIP_MAC_ACTION_REINIT | Stack is reinitialized. |
TCPIP_MAC_ACTION_DEINIT | Stack is deinitialized. |
TCPIP_MAC_ACTION_IF_UP | Interface is brought up. |
TCPIP_MAC_ACTION_IF_DOWN | Interface is brought down. |
Remarks
None.