1.2.5.2.60 TCPIP_MODULE_GMAC_QUEUE_CONFIG Structure
C
typedef struct {
uint16_t nRxDescCnt;
uint16_t nRxBuffCount;
uint16_t nRxBuffCntThres;
uint16_t nRxBuffAllocCnt;
uint16_t nTxDescCnt;
uint16_t txBufferSize;
uint16_t txMaxPktSize;
uint16_t rxBufferSize;
uint8_t queueTxEnable;
uint8_t queueRxEnable;
} TCPIP_MODULE_GMAC_QUEUE_CONFIG;
Description
Configuration Structure for Queues in GMAC.
Members
Members | Description |
---|---|
nRxDescCnt | RX Descriptor count. |
nRxBuffCount | RX buffer count. |
nRxBuffCntThres | RX buffer count threshold. |
nRxBuffAllocCnt | RX buffer allocate count. |
nTxDescCnt | TX Descriptor count. |
txBufferSize | TX buffer size. |
txMaxPktSize | Max TX packet size. |
rxBufferSize | RX buffer size. |
queueTxEnable | Queue Tx enable status. |
queueRxEnable | Queue Rx enable status. |