TCPIP_IPV6_MulticastListenerRemove Function
C
void TCPIP_IPV6_MulticastListenerRemove(
TCPIP_NET_HANDLE netH,
IPV6_ADDR * address
);
Description
This function removes a multicast listener from a given interface.
Preconditions
TCPIP_IPV6_Initialize() should be called. TCPIP_IPV6_InterfaceIsReady should be true.
Parameters
Parameters | Description |
---|---|
netH | The interface. |
address | The address. |
Returns
None.
Remarks
None.