TCPIP_IPV6_PacketFree Function

C

void TCPIP_IPV6_PacketFree(
    IPV6_PACKET * pkt
);

Description

This function frees a TCP/IP Packet structure from dynamic memory.

Preconditions

TCPIP_IPV6_Initialize() is required. TCPIP_IPV6_InterfaceIsReady should be true.

Parameters

ParametersDescription
ptrPacketThe packet is free.

Returns

None.

Remarks

None.