TCPIP_IPV6_SourceAddressSet Function
C
void TCPIP_IPV6_SourceAddressSet(
IPV6_PACKET * p,
const IPV6_ADDR * addr
);
Description
This function is used to configure the source address for a IPv6 packet.
Preconditions
TCPIP_IPV6_Initialize() is required. TCPIP_IPV6_InterfaceIsReady should be true.
Parameters
Parameters | Description |
---|---|
p | Pointer to IPv6 packet. |
addr | Source address. |
Returns
None.
Remarks
None.