IPV6_TLV_UNREC_OPT_DISCARD_PP_NOT_MC Macro
C
#define IPV6_TLV_UNREC_OPT_DISCARD_PP_NOT_MC 0x03
Description
IPv6 action code for the unrecognized option reaction to discard the packet and send an ICMP parameter problem message if the destination address isn't a multicast address.