TCPIP_IPV6_IsFragmentationEnabled Function

C

TCPIP_IPV6_IsFragmentationEnabled();

Description

This function is a helper to return the IPv6 fragmentation support.

Preconditions

IPv6 properly initialized.

Returns

  • True - If the fragmentation is enabled and supported by the IPv6 module.

  • False - Fragmentation is not supported.

Remarks

The IPv6 fragmentation support is always enabled.