IPV6_DATA_NETWORK_FIFO Macro

C

#define IPV6_DATA_NETWORK_FIFO (0x2u)        // Data to transmit is stored in the Network Controller's FIFOs

Description

Data to transmit is stored in the network controller's FIFOs.