TCPIP_IPV6_MODULE_CONFIG Structure
C
typedef struct {
uint32_t rxfragmentBufSize;
uint32_t fragmentPktRxTimeout;
} TCPIP_IPV6_MODULE_CONFIG;
Description
Structure: TCPIP_IPV6_MODULE_CONFIG.
IPv6 module runtime configuration and initialization parameters.
Members
Members | Description |
---|---|
rxfragmentBufSize | RX fragmented buffer size. |
fragmentPktRxTimeout | Fragmented packet time out value. |
Remarks
None.