The first step to develop the ADC application is to configure the system
clock. To find out which are the clock options, the user must consult the CLKCTRL –
Clock Controller chapter, from the device data sheet.
For example, in this application, the chosen main clock frequency is 2
MHz.
Todo: Using
MCC, configure the internal high-frequency oscillator as the clock source. The frequency
of the oscillator must be 4 MHz. The main clock frequency must be 2 MHz.
Result: Open
the MCC and go to Resource Management [MCC] → Project Resources → System → System
Module. From the Easy Setup tab, the following configuration must
be done:
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.