3.4.2.2 USB Port B
The USB-B port is connected to the USB Type-A connector (J59) and acts as a host.
The USB-B port is connected to the USB Type-A connector (J59) and acts as a host.
DS50004158A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.