17.2.24 Section Function Attribute
The
section("name") attribute places the function into
the named section. For
example:void __attribute__ ((section (".wilma"))) baz () {return;}will
place the function baz will be placed in section
.wilma.The -ffunction-sections command line option has no effect on functions
defined with a section attribute.