17.2.25 Short_call Function Attribute

The short_call attribute instructs the compiler to always call the function using an absolute call instruction, even when the -mlong-calls command line option is specified, for example:
void __attribute__ ((short_call)) foo(void);