17.2.8 Externally_visible Function Attribute
The
externally_visible attribute nullifies the effect of the
-fwhole-program command-line option, so the
function remains visible outside the current compilation unit. This might
prevent certain optimizations from being performed on the function. For
example:void __attribute__((externally_visible)) foo (void);