17.2.12 Isr Function Attribute
The isr(type) attribute instructs the
compiler to generate prologue and epilogue code for the function as an interrupt handler
function, as described in Interrupts. For Cortex-A devices, the
type argument specifies the type of the interrupt,
which may be one of the identifiers irq, fiq,
abort, undef or swi, in lowercase or
uppercase. Any argument specified is ignore when building for Cortex-M devices.