13.17.8 Reference Oscillator x Trim

Note:
  • REFOxTRIM must not be written when REFOxCON[ON] != REFOxCON[ACTIVE] – This will result in undefined behavior.
  • This register can always be accessed regardless of the cfg_sys_unlock value.
Name: REFOxTRIM
Offset: 0x80 + (x-1)*0x20 [x=1..6]
Reset: 0x00000000

Bit 3130292827262524 
 ROTRIM8ROTRIM7ROTRIM6ROTRIM5ROTRIM4ROTRIM3ROTRIM2ROTRIM1 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 ROTRIM0        
Access R/W 
Reset 0 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
          
Access  
Reset  

Bits 23, 24, 25, 26, 27, 28, 29, 30, 31 – ROTRIM Trim bits – Provides fractional additive to RODIV value for 1/2 period of REFOx clock

Note: ROTRIM values greater than zero are only valid when RODIV values are greater than 0.
Value Description
0000_0000_0 0/512 (0.0) divisor added to RODIV value
0000_0000_1 1/512 (0.001953125) divisor added to RODIV value
0000_0001_0 2/512 (0.00390625) divisor added to RODIV value
... ...
... ...
100000000 256/512 (0.5000) divisor added to RODIV value
... ...
... ...
1111_1111_0 510/512 (0.99609375) divisor added to RODIV value
1111_1111_1 511/512 (0.998046875) divisor added to RODIV value