13.17.2 CRU Oscillator Trimming

Name: OSCTRM
Offset: 0x10
Reset: 0x00000000

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   TUN[5:0] 
Access R/W/LR/W/LR/W/LR/W/LR/W/LR/W/L 
Reset 000000 

Bits 5:0 – TUN[5:0] Internal Fast RC (FRC) Oscillator Tuning bits

This bit field specifies the user-tuning capability for the internal fast RC oscillator.
Note: The system unlock sequence must be done before this register can be written.
ValueDescription
011111Maximum Frequency
011110
...
000001
000000Center Frequency, oscillator is running at calibrated frequency
111111
111110
...
100001
100000Minimum Frequency