13.15.3.2 Power-on Reset (POR)
A power-on event generates an internal POR pulse when a VDD rise is detected above VPOR. The device supply voltage characteristics must meet the specified starting voltage and rise rate requirements to generate the POR pulse. In particular, VDD must fall below VPOR before a new POR is initiated. For more information on the VPOR and VDD rise-rate specifications, see Electrical Characteristics from Related Links.
This device has an on-chip internal voltage regulator and its power-on delay is designated as TPU. For more information on the TPU specification, see Electrical Characteristics from Related Links.
At this point, the POR event has expired but the device Reset is still asserted while the device configuration settings are loaded and the clock oscillator sources are configured. The clock monitoring circuitry waits for the oscillator source to become stable. The clock source of this device when exiting from Reset is always FRC (NOSC[3:0] bits (OSCCON[11:8]).
After these delays expire, the system Reset, SYSRST, is de-asserted. Before allowing the CPU to start code execution, eight system clock cycles are required before the synchronized Reset to the CPU core is de-asserted.
The power-on event sets the BOR and POR status bits (RCON[1:0]).
For more information on the values of the delay parameters, see Electrical Characteristics from Related Links.