13.15.4.1 Special Function Register (SFR) Reset States
Most of the SFRs associated with the CPU and peripherals are reset to a particular value at a device Reset. This also applies to a WDT/DMT NMI condition, which is treated as a full device Reset by the CPU and peripherals.
The Reset value for the Reset Control register, RCON, is depending on the type of device Reset, see Status Bits, Their Significance and Initialization Condition for RCON Register table in Effects of Various Resets from Related Links.