13.17.6 NMI Control Register
Note: The system unlock sequence must be
done before this register can be written.
| Name: | RNMICON |
| Offset: | 0x50 |
| Reset: | 0x00000000 |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| DMTO | WDTR | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| SWNMI | EXT | PLVD | CF | WDTS | |||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| NMICNT[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| NMICNT[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 25 – DMTO Deadman Timer Time-out Flag bit (This will cause a Reset when NMICNT expires.)
Note: User may write this bit to
‘
1’. Causes a user-initiated DMT NMI event and NMICNT
start.| Value | Description |
|---|---|
| 1 | DMT Time-out has occurred and caused a NMI |
| 0 | DMT Time-out has not occurred |
Bit 24 – WDTR Watchdog Timer Time-out in Run Flag bit
Note: User may write this bit to
‘
1’. Causes a user-initiated WDT NMI event and NMICNT
start.| Value | Description |
|---|---|
| 1 | WDT Time-out has occurred and caused an NMI (This may cause a Reset if NMICNT expires.) |
| 0 | WDT Time-out has not occurred |
Bit 23 – SWNMI Software NMI Trigger bit
| Value | Description |
|---|---|
| 1 | Writing a ‘1’ to this bit will cause
an NMI to be generated |
| 0 | Writing a ‘0’ to this bit will have
no effect |
Bit 19 – EXT External / Generic NMI Event bit
Note: User may write this bit to
‘
1’. Causes a user-initiated EXT NMI event.| Value | Description |
|---|---|
| 1 | A
general NMI event was detected and caused an NMI. Writing
‘0’ to this bit will clear the NMI
event |
| 0 | A general NMI event was not detected |
Bit 18 – PLVD Programmable Low Voltage Detect Event bit
Note: User may write this bit to
‘
1’. Causes a user-initiated PLVD NMI event.| Value | Description |
|---|---|
| 1 | PLVD detected a low voltage condition and caused an NMI |
| 0 | PLVD did not detect a low voltage condition |
Bit 17 – CF Clock Fail Detect bit (Read/Clear-able by application)
Note: Writing a ‘
1’
to the CF bit will cause a user-initiated clock failure NMI event, but will not
actually cause a clock switch.| Value | Description |
|---|---|
| 1 | FSCM detected clock failure and caused an NMI |
| 0 | FSCM did not detect a clock failure |
Bit 16 – WDTS Watch-Dog Timer Time-out in Sleep Flag bit
Note: User may write this bit to
‘
1’. Causes a user-initiated WDT NMI event.| Value | Description |
|---|---|
| 1 | WDT Time-out has occurred during Sleep mode and caused a wake-up from sleep |
| 0 | WDT Time-out has not occurred during Sleep mode |
Bits 15:0 – NMICNT[15:0] NMI Reset counter value bit
0000_0000_0000_0000 = No delay between NMI assertion and device Reset event
0000_0000_0000_0001
0000_0000_0000_0010
.................
.................
.................
1111_1111_1111_1110
1111_1111_1111_1111 = Number of SYSCLK cycles that Software has to clear the NMI event before a device Reset is performed. If the NMI event is cleared before the counter reached zero, then NO device Reset is asserted.Note: When a WDT NMI event occurs (when
not in the Sleep mode), the NMICNT starts incrementing from the zero NMICNT
value. When a DMT NMI event is triggered, the NMICNT starts decrementing. When
NMICNT reaches zero, the device is Reset. This NMI reset counter is only
applicable to these two specific NMI events.