4.10.2.3.2 Network ACL Rate Limiters Configuration
Configure the rate limiter for the ACL of the switch on the ACL Rate Limiter Configuration page, as shown in the following figure.

The ACL Rate Limiter Configuration page has the following parameters:
- Rate Limiter ID: The rate limiter ID for the settings contained in the same row and its range is 1 to 16.
- Rate: The valid rate is 0–99, 100, 200, 300, to 1092000 in pps or 0, 100, 200, 300, to 1000000 in Kbps.
- Unit: Specify the rate unit. The allowed values are:
- pps: packets per second
- kbps: Kbits per second