Scan window

C

#define BLE_GAP_SCAN_WINDOW_MIN                                 (0x0004U)
#define BLE_GAP_SCAN_WINDOW_MAX                                 (0x4000U)

Description

Defines the range of LE scan windows. The window is specified in units of 0.625 ms.

Macro Definition

MacroDescription
BLE_GAP_SCAN_WINDOW_MINMinimum LE scan window: 2.5 ms (0x0004 * 0.625 ms).
BLE_GAP_SCAN_WINDOW_MAXMaximum LE scan window: 10.24 seconds (0x4000 * 0.625 ms).