Extended scan window

C

#define BLE_GAP_EXT_SCAN_WINDOW_MIN                             (0x0004U)
#define BLE_GAP_EXT_SCAN_WINDOW_MAX                             (0xFFFFU)

Description

Defines the range of LE extended scan windows. (Unit: 0.625 ms)

Macro Definition

MacroDescription
BLE_GAP_EXT_SCAN_WINDOW_MINMinimum LE extended scan window: 2.5 ms.
BLE_GAP_EXT_SCAN_WINDOW_MAXMaximum LE extended scan window: 40.959375 seconds.