Maximum connection handle

C

#define BLE_GAP_MAX_CONN_HANDLE                                 (0x0EFFU)

Description

Defines the highest value that can be used as a connection handle in GAP (Generic Access Profile).

Macro Definition

MacroDescription
BLE_GAP_MAX_CONN_HANDLEMaximum valid BLE GAP connection handle.