Periodic advertising interval

C

#define BLE_GAP_PERIODIC_ADV_INTVL_MIN                          (0x0006U)
#define BLE_GAP_PERIODIC_ADV_INTVL_MAX                          (0xFFFFU)

Description

Defines the range of LE periodic advertising intervals. (Unit: 1.25 ms)

Macro Definition

MacroDescription
BLE_GAP_PERIODIC_ADV_INTVL_MINMinimum LE periodic advertising interval: 7.5 ms.
BLE_GAP_PERIODIC_ADV_INTVL_MAXMaximum LE periodic advertising interval: 81.91875 seconds.