Scan interval
C
#define BLE_GAP_SCAN_INTERVAL_MIN (0x0004U) #define BLE_GAP_SCAN_INTERVAL_MAX (0x4000U)
Description
Defines the range of LE scan intervals. The interval is specified in units of 0.625 ms.
Macro Definition
Macro | Description |
---|---|
BLE_GAP_SCAN_INTERVAL_MIN | Minimum LE scan interval: 2.5 ms (0x0004 * 0.625 ms). |
BLE_GAP_SCAN_INTERVAL_MAX | Maximum LE scan interval: 10.24 seconds (0x4000 * 0.625 ms). |