Scan channels
C
#define BLE_GAP_SCAN_CHANNEL_37 (0x01U) #define BLE_GAP_SCAN_CHANNEL_38 (0x02U) #define BLE_GAP_SCAN_CHANNEL_39 (0x04U)
Description
Defines the channel map bit field for scan.
Macro Definition
Macro | Description |
---|---|
BLE_GAP_SCAN_CHANNEL_37 | Use Channel 37 for scanning. |
BLE_GAP_SCAN_CHANNEL_38 | Use Channel 38 for scanning. |
BLE_GAP_SCAN_CHANNEL_39 | Use Channel 39 for scanning. |