Subrate parameters range

C

#define BLE_GAP_SUBRATE_MIN_SUBRATE_MIN                         (0x0001U)
#define BLE_GAP_SUBRATE_MIN_SUBRATE_MAX                         (0x01F4U)
#define BLE_GAP_SUBRATE_MAX_SUBRATE_MIN                         (0x0001U)
#define BLE_GAP_SUBRATE_MAX_SUBRATE_MAX                         (0x01F4U)
#define BLE_GAP_SUBRATE_LATENCY_MIN                             (0x0000U)
#define BLE_GAP_SUBRATE_LATENCY_MAX                             (0x01F3U)
#define BLE_GAP_SUBRATE_CONT_NUM_MIN                            (0x0000U)
#define BLE_GAP_SUBRATE_CONT_NUM_MAX                            (0x01F3U)
#define BLE_GAP_SUBRATE_SUPV_TIMEOUT_MIN                        (0x000AU)
#define BLE_GAP_SUBRATE_SUPV_TIMEOUT_MAX                        (0x0C80U)

Description

Defines the range of allowable subrate parameters.

Macro Definition

MacroDescription
BLE_GAP_SUBRATE_MIN_SUBRATE_MINMinimum permissible value of the minimum subrate factor.
BLE_GAP_SUBRATE_MIN_SUBRATE_MAXMaximum permissible value of the minimum subrate factor.
BLE_GAP_SUBRATE_MAX_SUBRATE_MINMinimum permissible value of the maximum subrate factor.
BLE_GAP_SUBRATE_MAX_SUBRATE_MAXMaximum permissible value of the maximum subrate factor.
BLE_GAP_SUBRATE_LATENCY_MINMinimum allowed peripheral latency, defined as the number of the connection in units of subrated connection intervals.
BLE_GAP_SUBRATE_LATENCY_MAXMaximum allowed peripheral latency, defined as the number of the connection in units of subrated connection intervals.
BLE_GAP_SUBRATE_CONT_NUM_MINMinimum permissible value of the underlying connection events to remain active after a packet containing a PDU with a non-zero Length field is sent or received.
BLE_GAP_SUBRATE_CONT_NUM_MAXMaximum permissible value of the underlying connection events to remain active after a packet containing a PDU with a non-zero Length field is sent or received.
BLE_GAP_SUBRATE_SUPV_TIMEOUT_MINMinimum permissible supervision timeout for the connection. (Unit: 10 ms)
BLE_GAP_SUBRATE_SUPV_TIMEOUT_MAXMaximum permissible supervision timeout for the connection. (Unit: 10 ms)