Event type for extended advertising reports

C

#define BLE_GAP_EXT_ADV_RPT_TYPE_CONNECTABLE                    (1U << 0U)
#define BLE_GAP_EXT_ADV_RPT_TYPE_SCANNABLE                      (1U << 1U)
#define BLE_GAP_EXT_ADV_RPT_TYPE_DIRECTED                       (1U << 2U)
#define BLE_GAP_EXT_ADV_RPT_TYPE_SCAN_RSP                       (1U << 3U)
#define BLE_GAP_EXT_ADV_RPT_TYPE_LEGACY                         (1U << 4U)

Description

Defines the event types for extended advertising reports.

Macro Definition

MacroDescription
BLE_GAP_EXT_ADV_RPT_TYPE_CONNECTABLEIndicates connectable advertising.
BLE_GAP_EXT_ADV_RPT_TYPE_SCANNABLEIndicates scannable advertising.
BLE_GAP_EXT_ADV_RPT_TYPE_DIRECTEDIndicates directed advertising.
BLE_GAP_EXT_ADV_RPT_TYPE_SCAN_RSPIndicates a scan response.
BLE_GAP_EXT_ADV_RPT_TYPE_LEGACYIndicates that legacy advertising PDUs are used.