The accuracy of the periodic advertiser's clock
C
#define BLE_GAP_PERIODIC_ACA_500_PPM (0x00U) #define BLE_GAP_PERIODIC_ACA_250_PPM (0x01U) #define BLE_GAP_PERIODIC_ACA_150_PPM (0x02U) #define BLE_GAP_PERIODIC_ACA_100_PPM (0x03U) #define BLE_GAP_PERIODIC_ACA_75_PPM (0x04U) #define BLE_GAP_PERIODIC_ACA_50_PPM (0x05U) #define BLE_GAP_PERIODIC_ACA_30_PPM (0x06U) #define BLE_GAP_PERIODIC_ACA_20_PPM (0x07U)
Description
Defines the clock accuracy for periodic advertising.
Macro Definition
Macro | Description |
---|---|
BLE_GAP_PERIODIC_ACA_500_PPM | Clock accuracy of 500 parts per million (ppm). |
BLE_GAP_PERIODIC_ACA_250_PPM | Clock accuracy of 250 ppm. |
BLE_GAP_PERIODIC_ACA_150_PPM | Clock accuracy of 150 ppm. |
BLE_GAP_PERIODIC_ACA_100_PPM | Clock accuracy of 100 ppm. |
BLE_GAP_PERIODIC_ACA_75_PPM | Clock accuracy of 75 ppm. |
BLE_GAP_PERIODIC_ACA_50_PPM | Clock accuracy of 50 ppm. |
BLE_GAP_PERIODIC_ACA_30_PPM | Clock accuracy of 30 ppm. |
BLE_GAP_PERIODIC_ACA_20_PPM | Clock accuracy of 20 ppm. |