Extended scan interval
C
#define BLE_GAP_EXT_SCAN_INTERVAL_MIN (0x0004U) #define BLE_GAP_EXT_SCAN_INTERVAL_MAX (0xFFFFU)
Description
Defines the range of LE extended scan intervals. (Unit: 0.625 ms)
Macro Definition
Macro | Description |
---|---|
BLE_GAP_EXT_SCAN_INTERVAL_MIN | Minimum LE extended scan interval: 2.5 ms. |
BLE_GAP_EXT_SCAN_INTERVAL_MAX | Maximum LE extended scan interval: 40.959375 seconds. |