Maximum number of connections
C
#define BLE_GAP_MAX_LINK_NBR (0x08U)
Description
Defines the maximum number of simultaneous GAP connections that can be maintained.
Macro Definition
Macro | Description |
---|---|
BLE_GAP_MAX_LINK_NBR | Maximum number of allowed simultaneous BLE GAP connections. |