PHY types
C
#define BLE_GAP_PHY_TYPE_LE_1M (0x01U) #define BLE_GAP_PHY_TYPE_LE_2M (0x02U) #define BLE_GAP_PHY_TYPE_LE_CODED (0x03U)
Description
Defines the PHY type for BLE connections.
Macro Definition
Macro | Description |
---|---|
BLE_GAP_PHY_TYPE_LE_1M | Connection uses LE 1M PHY (1 Mbps). |
BLE_GAP_PHY_TYPE_LE_2M | Connection uses LE 2M PHY (2 Mbps). |
BLE_GAP_PHY_TYPE_LE_CODED | Connection uses LE Coded PHY for long range and reliability. |