Maximum extended advertising fragment data length
C
#define BLE_GAP_EXT_ADV_FRAGMENT_MAX_LENGTH (0xE5U)
Description
Defines the maximum length of extended advertising fragment data in bytes.
Macro Definition
Macro | Description |
---|---|
BLE_GAP_EXT_ADV_FRAGMENT_MAX_LENGTH | Maximum length of extended advertising fragment data in bytes (229 bytes). |