1.5.1 USB Descriptors
USB descriptors are stored in the MCP2222 and can be modified using the configuration tools.
The device enumerates with these descriptors:
- Vendor ID (VID)
- Product ID (PID)
- Self-powered or bus-powered
- Remote wake-up capable or not
- Enumerates with or without a serial number
- The maximum USB bus current
- Product name
- Manufacturer name
- Serial number
These descriptors can be customized using the Microchip configuration utility or by using a custom application that sends the appropriate device configuration commands to store the new descriptor data in the device.