3.4.2 I2C SETTINGS
I2C settings include:
- Clock speed
- Clock stretch timeout
These settings are shown in Table 3-5.
| Byte Index | Register name | Comments |
|---|---|---|
| 0 | bSpeed |
I2C clock frequency: 0x70 = 100 kHz; 0x16 = 400 kHz; 0x04 = 1 MHz |
| 1 | bTimeout | I2C clock stretch timeout in milliseconds. Valid range: 0x01 to 0xFA , corresponding to 1 ms to 250 ms. |