1.2.6 RESET (RST) Pin

The RST pin provides an option to reset the device externally; when it is active-low, holding the RST pin resets the device. The device then remains in Reset until the required operating conditions are met.