8.1 Types of Reports
The following table describes the types of timing reports you can generate using
SmartTime.
| Report | Description |
|---|---|
| Timer Report | Displays the timing information organized by clock domain. |
| Timing Violations Report | Provides information about constraint violations. |
| Bottleneck Report | Displays points in the design that contribute to the most timing violations. |
| Datasheet Report | Describes the characteristics of the pins, I/O technologies, and timing properties in the design. |
| Constraints Coverage Report | Displays the overall coverage of the timing constraints set on the current design. |
| Combinational Loop Report | Displays loops found during initialization. |
| Clock Domain Crossing Report | Analyzes timing paths that cross from one clock domain (the source clock) to another clock domain (the destination clock). |