18.3.2.4 Secondary Oscillator (SOSC)
The Secondary Oscillator (SOSC) is a low-power 32.768 kHz crystal oscillator, which provides accurate time keeping.
The following are the features of the secondary oscillator:
- 32.768 kHz Operation
- Provides System Clock (SYS_CLK) Output
- Provides Source to CRU or LPCLKGEN on Request
- Provides Clock for the Low Power Mode