32.5.2 Power Management
The SERCOM can operate in any Sleep mode (Idle, Standby Sleep) provided the selected clock source is running. SERCOM interrupts can be configured to wake the device from sleep modes.
The SERCOM can operate in any Sleep mode (Idle, Standby Sleep) provided the selected clock source is running. SERCOM interrupts can be configured to wake the device from sleep modes.
DS00005998E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.