Programmable transfer delays between consecutive transfers, between clock and data, between deactivation and activation of chip select
SPI Mode:
To use serial peripherals, such as ADCs, DACs, LCD controllers, CAN controllers and sensors
8-bit, 16-bit or 32-bit programmable data length
Serial Memory Mode:
To use serial Flash memories operating in single-bit SPI, Dual SPI and Quad SPI
Supports Execute in Place (XIP). The system can execute code directly from a Serial Flash memory
Flexible instruction register to be compatible with all serial Flash memories
32-bit Address mode (default is 24-bit address) to support serial Flash memories larger than 128 Mbit
Continuous Read mode
Scrambling/Unscrambling On-the-Fly
Double data rate support (Read only)
Connection to DMA Channel Capabilities Optimizes Data Transfers
One channel for the receiver and one channel for the transmitter
Register Write Protection
DS00005998E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.