42.6.2.4.10 Event Action Off
If the event action is disabled (EVCTRL.EVACTn = 0x0, OFF), enabling the counter will also start the counter.
If the event action is disabled (EVCTRL.EVACTn = 0x0, OFF), enabling the counter will also start the counter.
DS00005998E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.