17.13.16 CoreSight ROM Table End

Table 17-8. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: END
Offset: 0x1008
Reset: 0x00000000
Property: -

Bit 3130292827262524 
 END[31:24] 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 END[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 END[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 END[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 31:0 – END[31:0] End Marker

Indicates the end of the CoreSight ROM table entries.