13.3.1.2 System Initialization
All the necessary hardware modules that the Boot ROM firmware uses will be initialized – System clock, Interrupts and Jumping to application firmware from Boot ROM code.
All the necessary hardware modules that the Boot ROM firmware uses will be initialized – System clock, Interrupts and Jumping to application firmware from Boot ROM code.
DS00005998E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.