20.4.2 Enabling and Disabling the WDT
The WDT is enabled or disabled by the device configuration or controlled through software by writing to the WDTCON register. See WDTCON from Related Links for more details.
The WDT is enabled or disabled by the device configuration or controlled through software by writing to the WDTCON register. See WDTCON from Related Links for more details.
DS00005998E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.