41.5.1 I/O Lines
To use the I/O lines of this peripheral, the I/O pins must be configured using the I/O Pin Controller (PORT). See Port Register Summary from Related Links.
To use the I/O lines of this peripheral, the I/O pins must be configured using the I/O Pin Controller (PORT). See Port Register Summary from Related Links.
DS00005998E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.